GM120-T | Type GM Grid Resistor
Request a Quote
Brand:
Powerohm Resistors
Catalog ID:
GM165-T
Type GM Grid Resistor 0.72 Ohms 165 A
Continues Wattage -19602
Product details
Resources and downloads
Product details
General
Resistance Ohms
0.72 Ohm
Type
Grid Resistor Type GM
Dimensions
Depth
6 in
Length
26.5 in
Weight
92 lb
Width
27.75 in
Electrical Ratings
Current / Amperage Rating
165 A
Maximum Current Rating Amps Continuous
165 Amps
Wattage
19602 W
Resources and downloads
Specifications
GM165-T Specification Sheet