HUBBELL
SKU-GL27
SKU-GL27
PPHID-2539576-2

GM100-D | Type GM Grid Resistor

Brand:

Powerohm Resistors

Catalog ID:

GM135-D

Type GM Grid Resistor 0.72 Ohms 135 A

Continues Wattage -13122

Product details

General

Catalog Number

GM135-D

Resistance Ohms

0.72 Ohm

Type

Grid Resistor Type GM

Dimensions

Depth

6 in

Length

26.5 in

Weight

60 lb

Width

19.437 in

Electrical Ratings

Current / Amperage Rating

135 A

Maximum Current Rating Amps Continuous

135 Amps

Wattage

13122 W

Resources and downloads

Specifications