text.skipToContent text.skipToNavigation

IC9033A5J5

by Powerohm 

Catalog ID: IC9033A5J5

General Electric Replacement Resistor, 2.8 A, 96 Ohms

  • SXR resistors are suitable for continuous duty applications where high resistance and low current are required
  • Withstands considerable shock and hence suitable for high vibration applications
  • SXR type Smoothwound Resistors can be used in any AC or DC power circuit
  • Continuous Amperage - 2.8

Product Details

General

Application General Electric
Resistance Ohms 96 Ohm

Dimensions

Length 5 in
Weight 3.8 lb

Electrical Ratings

Current / Amperage Rating 2.8 A
Maximum Current Rating Amps Continuous 2.8