text.skipToContent text.skipToNavigation

IC9033B4F5

by Powerohm 

Catalog ID: IC9033B4F5

General Electric Replacement Resistor, 17.8 A, 1.8 Ohms

  • Type VR resistor is insulated for 1000 volts
  • Suitable for continuous duty applications where low current and relatively high resistance are required
  • Powerohm's Type VR Ventwound Resistors can be used for any AC or DC power application
  • Continuous Amperage - 17.8

Product Details

General

Application General Electric
Resistance Ohms 1.8 Ohm

Dimensions

Length 4 in
Weight 2.3 lb

Electrical Ratings

Current / Amperage Rating 17.8 A
Maximum Current Rating Amps Continuous 17.8