text.skipToContent text.skipToNavigation

IC9033C5C5

by Powerohm 

Catalog ID: IC9033C5C5

General Electric Replacement Resistor, 32 A, 1.2 Ohms

  • Powerohm Type ER resistors can be packaged in our standard line of enclosures
  • The Type ER and ERB resistors are suitable for continuous duty applications where low resistance and high current are required.
  • Powerohm's Type ER and ERB resistors are lightweight, heavy-duty units consisting of a non-corrodible, high quality stainless steel alloy
  • Continuous Amperage - 32

Product Details

General

Application General Electric
Resistance Ohms 1.2 Ohm

Dimensions

Length 5 in
Weight 2.7 lb

Electrical Ratings

Current / Amperage Rating 32 A
Maximum Current Rating Amps Continuous 32