text.skipToContent text.skipToNavigation

PR112A90

by Powerohm 

Catalog ID: PR112A90

Challenger Replacement Resistor, UNA-FORM, 90 A, 0.643 Ohms, MFG Part Number-112A90

  • Continuous Amperage - 90
  • Product Details

    General

    Application Challenger
    Maximum Temperature Rise 375 °C
    Peak Current 90
    Resistance Ohms 0.643 Ohm
    Type UNA-FORM

    Dimensions

    Depth 12.75 in
    Length 0.265 in
    Width 11 in

    Electrical Ratings

    Current / Amperage Rating 90 A
    Maximum Current Rating Amps Continuous 90