text.skipToContent text.skipToNavigation

PR18N6

by Powerohm 

Catalog ID: PR18N6

Challenger Replacement Part, Hexwound Resistor, 19.6 Ohms, 5 A, MFG Part Number-18N6

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 19.6 Ohm
Size 6
Type Hexwound Resistor

Electrical Ratings

Current / Amperage Rating 5 A
Maximum Current Rating Amps Continuous 5 Amps