text.skipToContent text.skipToNavigation

PR19N3

by Powerohm 

Catalog ID: PR19N3

Challenger Replacement Part, Hexwound Resistor, 11.48 Ohms, 4.25 A, MFG Part Number-19N3

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 11.48 Ohm
Size 3
Type Hexwound Resistor

Electrical Ratings

Current / Amperage Rating 4.25 A
Maximum Current Rating Amps Continuous 4.25 Amps