text.skipToContent text.skipToNavigation

PR20N6

by Powerohm 

Catalog ID: PR20N6

Challenger Replacement Part, Hexwound Resistor, 31 Ohms, 3.6 A, MFG Part Number-20N6

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 31 Ohm
Size 6
Type Hexwound Resistor

Electrical Ratings

Current / Amperage Rating 3.6 A
Maximum Current Rating Amps Continuous 3.6 Amps