HUBBELL
PPHID-2546989
PPHID-2546989
PPHID-2546989-2

PR2318 | Replacement Part Type ER

Brand:

Powerohm Resistors

Catalog ID:

PR2318

Ohmite Replacement - Type ER Edgewound Resistor, 41 A, 0.67 Ohms, MFG Part Number-2318

Ohmite MFG Part Number-2318

Product details

General

Application

Ohmite

Catalog Number

PR2318

Maximum Temperature Rise

375 °C

Resistance Ohms

0.67 Ohm

Size

5

Type

Edgewound Resistor Type ER

Electrical Ratings

Current / Amperage Rating

41 A

Maximum Current Rating Amps Continuous

41 Amps

Resources and downloads

Specifications