text.skipToContent text.skipToNavigation

PR24N5

by Powerohm 

Catalog ID: PR24N5

Challenger Replacement Part, Hexwound Resistor, 63 Ohms, 1.9 A, MFG Part Number-24N5

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 63 Ohm
Size 5
Type Hexwound Resistor

Electrical Ratings

Current / Amperage Rating 1.9 A
Maximum Current Rating Amps Continuous 1.9 Amps