text.skipToContent text.skipToNavigation

PR26N4

by Powerohm 

Catalog ID: PR26N4

Challenger Replacement Part, Hexwound Resistor, 80 Ohms, 1.4 A, MFG Part Number-26N4

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 80 Ohm
Size 4
Type Hexwound Resistor

Electrical Ratings

Current / Amperage Rating 1.4 A
Maximum Current Rating Amps Continuous 1.4 Amps