HUBBELL
SKU-RH180
SKU-RH180
PPHID-2539576-1

PR44A6410G03 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PR44A6410G03

Westinghouse Replacement Part, Type LG Punched Grid, 1.6 Ohms, 70 A, MFG Part Number-44A6410G03

Westinghouse MFG Part Number-44A6410G03

Product details

General

Application

Westinghouse

Catalog Number

PR44A6410G03

Maximum Temperature Rise

375 °C

Resistance Ohms

1.6 Ohm

Type

Punched Grid Resistor Type LG

Dimensions

Length

26.5 in

Electrical Ratings

Current / Amperage Rating

70 A

Maximum Current Rating Amps Continuous

70 Amps

Resources and downloads

Specifications