HUBBELL
SKU-RH180
SKU-RH180
PPHID-2539576-1

PR44A6412G03 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PR44A6412G03

Westinghouse Replacement Part, Type LG Punched Grid, 8.1 Ohms, 33 A, MFG Part Number-44A6412G03

Westinghouse MFG Part Number-44A6412G03

Product details

General

Application

Westinghouse

Catalog Number

PR44A6412G03

Maximum Temperature Rise

375 °C

Resistance Ohms

8.1 Ohm

Type

Punched Grid Resistor Type LG

Dimensions

Length

26.5 in

Electrical Ratings

Current / Amperage Rating

33 A

Maximum Current Rating Amps Continuous

33 Amps

Resources and downloads

Specifications