text.skipToContent text.skipToNavigation

PRA14-1007A

by Powerohm 

Catalog ID: PRA14-1007A

Challenger Replacement Part, Edgewound Clamp Terminal, 0.58 Ohms, 30 A, MFG Part Number-A14-1007A

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 0.58 Ohm
Size 3
Type Edgewound Clamp Terminal

Electrical Ratings

Current / Amperage Rating 30 A
Maximum Current Rating Amps Continuous 30 Amps