text.skipToContent text.skipToNavigation

PRA14-2277A

by Powerohm 

Catalog ID: PRA14-2277A

Challenger Replacement Part, Edgewound Clamp Terminal, 5.06 Ohms, 10 A, MFG Part Number-A14-2277A

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 5.06 Ohm
Size 4
Type Edgewound Clamp Terminal

Electrical Ratings

Current / Amperage Rating 10 A
Maximum Current Rating Amps Continuous 10 Amps