text.skipToContent text.skipToNavigation

PRA14-31368A

by Powerohm 

Catalog ID: PRA14-31368A

Challenger Replacement Part, Edgewound Welded Terminal, 3.85 Ohms, 10 A, MFG Part Number-A14-31368A

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 3.85 Ohm
Size 3
Type Edgewound Welded Terminal

Electrical Ratings

Current / Amperage Rating 10 A
Maximum Current Rating Amps Continuous 10 Amps