text.skipToContent text.skipToNavigation

PRA14-31406A

by Powerohm 

Catalog ID: PRA14-31406A

Challenger Replacement Part, Edgewound Welded Terminal, 0.375 Ohms, 60 A, MFG Part Number-A14-31406A

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 0.375 Ohm
Size 6
Type Edgewound Welded Terminal

Electrical Ratings

Current / Amperage Rating 60 A
Maximum Current Rating Amps Continuous 60 Amps