text.skipToContent text.skipToNavigation

PRA14-31409A

by Powerohm 

Catalog ID: PRA14-31409A

Challenger Replacement Part, Edgewound Welded Terminal, 15.3 Ohms, 8 A, MFG Part Number-A14-31409A

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 15.3 Ohm
Size 7
Type Edgewound Welded Terminal

Electrical Ratings

Current / Amperage Rating 8 A
Maximum Current Rating Amps Continuous 8 Amps