text.skipToContent text.skipToNavigation

PRA2K5

by Powerohm 

Catalog ID: PRA2K5

General Electric Replacement Part, Form A Smoothwound, 290 Ohms, 1 A, MFG Part Number-IC9033A2K5

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 290 Ohm
Type Form A Smoothwound

Dimensions

Length 2 in
Weight 1.5 lb

Electrical Ratings

Current / Amperage Rating 1.5 A
Maximum Current Rating Amps Continuous 1.5 Amps