text.skipToContent text.skipToNavigation

PRA2Y2

by Powerohm 

Catalog ID: PRA2Y2

General Electric Replacement Part, Form A Smoothwound, 180 Ohms, 1.25 A, MFG Part Number-IC9033A2Y2

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 180 Ohm
Spacing 1/4
Type Form A Smoothwound

Dimensions

Length 2 in
Weight 1.8 lb

Electrical Ratings

Current / Amperage Rating 1.25 A
Maximum Current Rating Amps Continuous 1.25 Amps