text.skipToContent text.skipToNavigation

PRA2Y6

by Powerohm 

Catalog ID: PRA2Y6

General Electric Replacement Part, Form A Smoothwound, 2000 Ohms, 0.37 A, MFG Part Number-IC9033A2Y6

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 2000 Ohm
Spacing 1/4
Type Form A Smoothwound

Dimensions

Length 2 in
Weight 1.8 lb

Electrical Ratings

Current / Amperage Rating 0.37 A
Maximum Current Rating Amps Continuous 0.37 Amps