text.skipToContent text.skipToNavigation

PRA3J1

by Powerohm 

Catalog ID: PRA3J1

General Electric Replacement Part, Form A Smoothwound, 24 Ohms, 4.3 A, MFG Part Number-IC9033A3J1

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 24 Ohm
Type Form A Smoothwound

Dimensions

Length 3 in
Weight 2.3 lb

Electrical Ratings

Current / Amperage Rating 4.3 A
Maximum Current Rating Amps Continuous 4.3 Amps