text.skipToContent text.skipToNavigation

PRA3J8

by Powerohm 

Catalog ID: PRA3J8

General Electric Replacement Part, Form A Smoothwound, 110 Ohms, 1.97 A, MFG Part Number-IC9033A3J8

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 110 Ohm
Type Form A Smoothwound

Dimensions

Length 3 in
Weight 2.3 lb

Electrical Ratings

Current / Amperage Rating 1.97 A
Maximum Current Rating Amps Continuous 1.97 Amps