text.skipToContent text.skipToNavigation

PRA4K5

by Powerohm 

Catalog ID: PRA4K5

General Electric Replacement Part, Form A Smoothwound, 610 Ohms, 1 A, MFG Part Number-IC9033A4K5

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 610 Ohm
Type Form A Smoothwound

Dimensions

Length 4 in
Weight 3 lb

Electrical Ratings

Current / Amperage Rating 1 A
Maximum Current Rating Amps Continuous 1 Amps