text.skipToContent text.skipToNavigation

PRA5J2

by Powerohm 

Catalog ID: PRA5J2

General Electric Replacement Part, Form A Smoothwound, 53 Ohms, 3.8 A, MFG Part Number-IC9033A5J2

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 53 Ohm
Type Form A Smoothwound

Dimensions

Length 5 in
Weight 3.8 lb

Electrical Ratings

Current / Amperage Rating 3.8 A
Maximum Current Rating Amps Continuous 3.8 Amps