text.skipToContent text.skipToNavigation

PRA5L4

by Powerohm 

Catalog ID: PRA5L4

General Electric Replacement Part, Form A Smoothwound, 42 Ohms, 4.3 A, MFG Part Number-IC9033A5L4

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 42 Ohm
Spacing 1/10
Type Form A Smoothwound

Dimensions

Length 5 in
Weight 4.3 lb

Electrical Ratings

Current / Amperage Rating 4.3 A
Maximum Current Rating Amps Continuous 4.3 Amps