text.skipToContent text.skipToNavigation

PRB001A210

by Powerohm 

Catalog ID: PRB001A210

General Electric Replacement Part, IC9141 Grid Resistor, 10 Ohms, 25 A, MFG Part Number-IC9141B001A210

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 10 Ohm
Type IC9141 Grid Resistor

Dimensions

Weight 30 lb

Electrical Ratings

Current / Amperage Rating 25 A
Maximum Current Rating Amps Continuous 25 Amps
Wattage 6250 W