text.skipToContent text.skipToNavigation

PRB3E6

by Powerohm 

Catalog ID: PRB3E6

General Electric Replacement Part, Form B Wirewound, 2.1 Ohms, 14.1 A, MFG Part Number-IC9033B3E6

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 2.1 Ohm
Type Form B Wirewound

Dimensions

Length 3 in
Weight 1.5 lb

Electrical Ratings

Current / Amperage Rating 14.1 A
Maximum Current Rating Amps Continuous 14.1 Amps