text.skipToContent text.skipToNavigation

PRB3F3

by Powerohm 

Catalog ID: PRB3F3

General Electric Replacement Part, Form B Wirewound, 7.9 Ohms, 7.3 A, MFG Part Number-IC9033B3F3

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 7.9 Ohm
Type Form B Wirewound

Dimensions

Length 3 in
Weight 1.5 lb

Electrical Ratings

Current / Amperage Rating 7.3 A
Maximum Current Rating Amps Continuous 7.3 Amps