text.skipToContent text.skipToNavigation

PRB3F4

by Powerohm 

Catalog ID: PRB3F4

General Electric Replacement Part, Form B Wirewound, 10 Ohms, 6.5 A, MFG Part Number-IC9033B3F4

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 10 Ohm
Type Form B Wirewound

Dimensions

Length 3 in
Weight 1.5 lb

Electrical Ratings

Current / Amperage Rating 6.5 A
Maximum Current Rating Amps Continuous 6.5 Amps