text.skipToContent text.skipToNavigation

PRB4F5

by Powerohm 

Catalog ID: PRB4F5

General Electric Replacement Part, Form B Wirewound, 1.8 Ohms, 17.8 A, MFG Part Number-IC9033B4F5

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 1.8 Ohm
Spacing 1/10
Type Form B Wirewound

Dimensions

Length 4 in
Weight 2.3 lb

Electrical Ratings

Current / Amperage Rating 17.8 A
Maximum Current Rating Amps Continuous 17.8 Amps