text.skipToContent text.skipToNavigation

PRB5F1

by Powerohm 

Catalog ID: PRB5F1

General Electric Replacement Part, Form B Wirewound, 8.5 Ohms, 9.2 A, MFG Part Number-IC9033B5F1

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 8.5 Ohm
Type Form B Wirewound

Dimensions

Length 5 in
Weight 2.3 lb

Electrical Ratings

Current / Amperage Rating 9.2 A
Maximum Current Rating Amps Continuous 9.2 Amps