text.skipToContent text.skipToNavigation

PRC2C3

by Powerohm 

Catalog ID: PRC2C3

General Electric Replacement Part, Form C & F Edgewound, 0.25 Ohms, 42 A, MFG Part Number-IC9033C2C3

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 0.25 Ohm
Type Form C & F Edgewound

Dimensions

Length 2 in
Weight 1.1 lb

Electrical Ratings

Current / Amperage Rating 42 A
Maximum Current Rating Amps Continuous 42 Amps