text.skipToContent text.skipToNavigation

PRC2C7

by Powerohm 

Catalog ID: PRC2C7

General Electric Replacement Part, Form C & F Edgewound, 0.7 Ohms, 25 A, MFG Part Number-IC9033C2C7

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 0.7 Ohm
Type Form C & F Edgewound

Dimensions

Length 2 in
Weight 0.8 lb

Electrical Ratings

Current / Amperage Rating 25 A
Maximum Current Rating Amps Continuous 25 Amps