text.skipToContent text.skipToNavigation

PRC2U7

by Powerohm 

Catalog ID: PRC2U7

General Electric Replacement Part, Form C & F Edgewound, 0.18 Ohms, 50 A, MFG Part Number-IC9033C2U7

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 0.18 Ohm
Spacing 1/4
Type Form C & F Edgewound

Dimensions

Length 2 in
Weight 1.6 lb

Electrical Ratings

Current / Amperage Rating 50 A
Maximum Current Rating Amps Continuous 50 Amps