text.skipToContent text.skipToNavigation

PRC3U7

by Powerohm 

Catalog ID: PRC3U7

General Electric Replacement Part, Form C & F Edgewound, 0.28 Ohms, 50 A, MFG Part Number-IC9033C3U7

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 0.28 Ohm
Spacing 1/6
Type Form C & F Edgewound

Dimensions

Length 3 in
Weight 2.4 lb

Electrical Ratings

Current / Amperage Rating 50 A
Maximum Current Rating Amps Continuous 50 Amps