HUBBELL
SKU-PRE4R1
SKU-PRE4R1
PPHID-2546989-4

PRCSW-A2-180 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRCSW-A2-180

IPC Replacement Part, CSWA Smoothwound Resistor, 180 Ohms, 1.2 A, MFG Part Number-CSW-A2-180

IPC MFG Part Number-CSW-A2-180

Product details

General

Catalog Number

PRCSW-A2-180

Maximum Temperature Rise

375 °C

Resistance Ohms

180 Ohm

Type

Smoothwound Type CSWA

Dimensions

Length

2 in

Electrical Ratings

Current / Amperage Rating

1.2 A

Maximum Current Rating Amps Continuous

1.2 Amps

Resources and downloads

Specifications