HUBBELL
SKU-PRE4R1
SKU-PRE4R1
PPHID-2546989-4

PRCSW-A3-35 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRCSW-A3-35

IPC Replacement Part, CSWA Smoothwound Resistor, 35 Ohms, 3.6 A, MFG Part Number-CSW-A3-35

IPC MFG Part Number-CSW-A3-35

Product details

General

Catalog Number

PRCSW-A3-35

Maximum Temperature Rise

375 °C

Resistance Ohms

35 Ohm

Type

Smoothwound Type CSWA

Dimensions

Length

3 in

Electrical Ratings

Current / Amperage Rating

3.6 A

Maximum Current Rating Amps Continuous

3.6 Amps

Resources and downloads

Specifications