HUBBELL
SKU-PRE4R1
SKU-PRE4R1
PPHID-2546989-4

PRCSW-A3-450 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRCSW-A3-450

IPC Replacement Part, CSWA Smoothwound Resistor, 450 Ohms, 1 A, MFG Part Number-CSW-A3-450

IPC MFG Part Number-CSW-A3-450

Product details

General

Catalog Number

PRCSW-A3-450

Maximum Temperature Rise

375 °C

Resistance Ohms

450 Ohm

Type

Smoothwound Type CSWA

Dimensions

Length

3 in

Electrical Ratings

Current / Amperage Rating

1 A

Maximum Current Rating Amps Continuous

1 Amps

Resources and downloads

Specifications