HUBBELL
SKU-PRE4R1
SKU-PRE4R1
PPHID-2546989-4

PRCSW-A4-240 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRCSW-A4-240

IPC Replacement Part, CSWA Smoothwound Resistor, 240 Ohms, 1.6 A, MFG Part Number-CSW-A4-240

IPC MFG Part Number-CSW-A4-240

Product details

General

Catalog Number

PRCSW-A4-240

Maximum Temperature Rise

375 °C

Resistance Ohms

240 Ohm

Type

Smoothwound Type CSWA

Dimensions

Length

4 in

Electrical Ratings

Current / Amperage Rating

1.6 A

Maximum Current Rating Amps Continuous

1.6 Amps

Resources and downloads

Specifications