SKU-PRE4R1
SKU-PRE4R1
PPHID-2546989-4

PRCSW-A5-53 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRCSW-A5-53

IPC Replacement Part, CSWA Smoothwound Resistor, 53 Ohms, 3.8 A, MFG Part Number-CSW-A5-53

IPC MFG Part Number-CSW-A5-53

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
53 Ohm
Type
Smoothwound Type CSWA

Dimensions

Length
5 in

Electrical Ratings

Current / Amperage Rating
3.8 A
Maximum Current Rating Amps Continuous
3.8 Amps

Resources and downloads