HUBBELL
SKU-PRE4R1
SKU-PRE4R1
PPHID-2546989-4

PRCSW-A5-610 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRCSW-A5-610

IPC Replacement Part, CSWA Smoothwound Resistor, 610 Ohms, 1.1 A, MFG Part Number-CSW-A5-610

IPC MFG Part Number-CSW-A5-610

Product details

General

Catalog Number

PRCSW-A5-610

Maximum Temperature Rise

375 °C

Resistance Ohms

610 Ohm

Type

Smoothwound Type CSWA

Dimensions

Length

5 in

Electrical Ratings

Current / Amperage Rating

1.1 A

Maximum Current Rating Amps Continuous

1.1 Amps

Resources and downloads

Specifications