HUBBELL
SKU-PRE4R1
SKU-PRE4R1
PPHID-2546989-4

PRCSW-A6-116 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRCSW-A6-116

IPC Replacement Part, CSWA Smoothwound Resistor, 116 Ohms, 2.8 A, MFG Part Number-CSW-A6-116

IPC MFG Part Number-CSW-A6-116

Product details

General

Catalog Number

PRCSW-A6-116

Maximum Temperature Rise

375 °C

Resistance Ohms

116 Ohm

Type

Smoothwound Type CSWA

Dimensions

Length

5 in

Electrical Ratings

Current / Amperage Rating

2.8 A

Maximum Current Rating Amps Continuous

2.8 Amps

Resources and downloads

Specifications