HUBBELL
SKU-PRE4R1
SKU-PRE4R1
PPHID-2546989-4

PRCSW-A7-84 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRCSW-A7-84

IPC Replacement Part, CSWA Smoothwound Resistor, 84 Ohms, 3.6 A, MFG Part Number-CSW-A7-84

IPC MFG Part Number-CSW-A7-84

Product details

General

Catalog Number

PRCSW-A7-84

Maximum Temperature Rise

375 °C

Resistance Ohms

84 Ohm

Type

Smoothwound Type CSWA

Dimensions

Length

7 in

Electrical Ratings

Current / Amperage Rating

3.6 A

Maximum Current Rating Amps Continuous

3.6 Amps

Resources and downloads

Specifications