HUBBELL
SKU-PRE4R1
SKU-PRE4R1
PPHID-2546989-4

PRCSW-A8-192 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRCSW-A8-192

IPC Replacement Part, CSWA Smoothwound Resistor, 192 Ohms, 2.5 A, MFG Part Number-CSW-A8-192

IPC MFG Part Number-CSW-A8-192

Product details

General

Catalog Number

PRCSW-A8-192

Maximum Temperature Rise

375 °C

Resistance Ohms

192 Ohm

Type

Smoothwound Type CSWA

Dimensions

Length

8 in

Electrical Ratings

Current / Amperage Rating

2.5 A

Maximum Current Rating Amps Continuous

2.5 Amps

Resources and downloads

Specifications