SKU-PRE4R1
SKU-PRE4R1
PPHID-2546989-4

PRCSW-A8-305 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRCSW-A8-305

IPC Replacement Part, CSWA Smoothwound Resistor, 305 Ohms, 2 A, MFG Part Number-CSW-A8-305

IPC MFG Part Number-CSW-A8-305

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
305 Ohm
Type
Smoothwound Type CSWA

Dimensions

Length
8 in

Electrical Ratings

Current / Amperage Rating
2 A
Maximum Current Rating Amps Continuous
2 Amps

Resources and downloads