HUBBELL
SKU-SR10-150
SKU-SR10-150
PPHID-2546989-4

PRCSW3-71 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRCSW3-71

IPC Replacement Part, CSW Smoothwound Resistor, 71 Ohms, 2.5 A, MFG Part Number-CSW3-71

IPC MFG Part Number-CSW3-71

Product details

General

Catalog Number

PRCSW3-71

Maximum Temperature Rise

375 °C

Resistance Ohms

71 Ohm

Type

Smoothwound Type CSW

Dimensions

Length

3 in

Electrical Ratings

Current / Amperage Rating

2.5 A

Maximum Current Rating Amps Continuous

2.5 Amps

Resources and downloads

Specifications