HUBBELL
SKU-SR10-150
SKU-SR10-150
PPHID-2546989-4

PRCSW8-385 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRCSW8-385

IPC Replacement Part, CSW Smoothwound Resistor, 385 Ohms, 1.8 A, MFG Part Number-CSW8-385

IPC MFG Part Number-CSW8-385

Product details

General

Catalog Number

PRCSW8-385

Maximum Temperature Rise

375 °C

Resistance Ohms

385 Ohm

Type

Smoothwound Type CSW

Dimensions

Length

8 in

Electrical Ratings

Current / Amperage Rating

1.8 A

Maximum Current Rating Amps Continuous

1.8 Amps

Resources and downloads

Specifications