HUBBELL
SKU-SR10-150
SKU-SR10-150
PPHID-2546989-4

PRCSW8-42 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRCSW8-42

IPC Replacement Part, CSW Smoothwound Resistor, 42 Ohms, 5.4 A, MFG Part Number-CSW8-42

IPC MFG Part Number-CSW8-42

Product details

General

Catalog Number

PRCSW8-42

Maximum Temperature Rise

375 °C

Resistance Ohms

42 Ohm

Type

Smoothwound Type CSW

Dimensions

Length

8 in

Electrical Ratings

Current / Amperage Rating

5.4 A

Maximum Current Rating Amps Continuous

5.4 Amps

Resources and downloads

Specifications